(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Super Nippers

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 7861-140

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    140
  • Mass(g)
    77
  • Soft Wire Cutting Capacity(mm φ)
    0.2–2.1
  • Medium Hard Wire Cutting Capacity(mm φ)
    1.4
  • Opening Tip Length(mm)
    12.3
  • Joint Part Width(mm)
    15.7
  • Specifications
    Head finish: black surface processing; handle specifications: comfort; flat cutting surface; with open spring, aperture spring and aperture limiter; approx. 64 HRC cutting blade hardness.
Part Number
7861-140
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,666.05

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    140
  • Mass(g)
    77
  • Soft Wire Cutting Capacity(mm φ)
    0.2–2.1
  • Medium Hard Wire Cutting Capacity(mm φ)
    1.4
  • Opening Tip Length(mm)
    12.3
  • Joint Part Width(mm)
    15.7
  • Specifications
    Head finish: black surface processing; handle specifications: comfort; flat cutting surface; with open spring, aperture spring and aperture limiter; approx. 64 HRC cutting blade hardness.

Specifications of 7861-140

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    140
  • Mass(g)
    77
  • Soft Wire Cutting Capacity(mm φ)
    0.2–2.1
  • Medium Hard Wire Cutting Capacity(mm φ)
    1.4
  • Opening Tip Length(mm)
    12.3
  • Joint Part Width(mm)
    15.7
  • Specifications
    Head finish: black surface processing; handle specifications: comfort; flat cutting surface; with open spring, aperture spring and aperture limiter; approx. 64 HRC cutting blade hardness.
Part Number
7861-140
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,666.05

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon