(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Grip Pliers

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 4014-250

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    250
  • Mass(g)
    600
  • Capacity (Round)(mm)
    43
  • Capacity (Square)(mm)
    42
  • Specifications
    Head finish: nickel chrome plating; handle specifications: nickel chrome plating; grasping surface with linear cuts; comes with adjustment screw and canceling lever.
Part Number
4014-250
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,749.09

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    250
  • Mass(g)
    600
  • Capacity (Round)(mm)
    43
  • Capacity (Square)(mm)
    42
  • Specifications
    Head finish: nickel chrome plating; handle specifications: nickel chrome plating; grasping surface with linear cuts; comes with adjustment screw and canceling lever.

Product Description

[Specifications]
·Head finish: nickel chrome plating
·Handle specifications: nickel chrome plating
·With the gripping surface with horizontal grooves, the adjustment screw and release lever.

Specifications of 4014-250

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    250
  • Mass(g)
    600
  • Capacity (Round)(mm)
    43
  • Capacity (Square)(mm)
    42
  • Specifications
    Head finish: nickel chrome plating; handle specifications: nickel chrome plating; grasping surface with linear cuts; comes with adjustment screw and canceling lever.
Part Number
4014-250
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,749.09

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon