(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Clamp Hose Band Pliers

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 1099-I220

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    220
  • Mass(g)
    494
  • Specifications
    Pliers: black zinc alloy-plated. Handle: coated with anti-slip plastic.
Part Number
1099-I220
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,127.62

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    220
  • Mass(g)
    494
  • Specifications
    Pliers: black zinc alloy-plated. Handle: coated with anti-slip plastic.

Product Description

[Features]
- Easily and securely fixes 1-ear clamps and 2-ear clamps (Oetiker products, etc.).
・Does not damage the press area of the ear clamp.
・Slim head makes it easy to reach narrow spaces.
・Long life and stability.
・High-grade special tool steel, forged product, oil hardened.
[Applications]
- Can be used for a variety of purposes, such as clips attached to axle boot clamps, cooling lines, fuel lines, pneumatic systems, and compressors.

Specifications of 1099-I220

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    220
  • Mass(g)
    494
  • Specifications
    Pliers: black zinc alloy-plated. Handle: coated with anti-slip plastic.
Part Number
1099-I220
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,127.62

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1