(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Whetstone optimal for quenched steel having HRC47 to 63 hardness. This whetstone provides excellent polishing with its medium soft hardness and the clean cutting with A abrasive grain enables polishing hard materials.
[Applications]
· Surface polishing of quenched steel.
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | Size (mm) |
---|---|---|---|---|---|---|---|
₹ 9,178.56 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) or more | 150 | 1.5 × 6 × 150 | ||
₹ 10,503.22 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) or more | 150 | 3 × 6 × 150 | ||
₹ 15,276.82 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) or more | 150 | 3 × 13 × 150 | ||
₹ 17,924.80 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) or more | 150 | 5 × 13 × 150 | ||
₹ 15,276.82 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) or more | 150 | 6 × 6 × 150 | ||
₹ 9,178.56 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) or more | 180 | 1.5 × 6 × 150 | ||
₹ 10,503.22 | 1 Pack(s) | 20 Pieces Per Package | 9 Day(s) or more | 180 | 3 × 6 × 150 | ||
₹ 15,276.82 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) or more | 180 | 3 × 13 × 150 | ||
₹ 17,924.80 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) or more | 180 | 5 × 13 × 150 | ||
₹ 15,276.82 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) or more | 180 | 6 × 6 × 150 | ||
₹ 9,178.56 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) or more | 220 | 1.5 × 6 × 150 | ||
₹ 10,503.22 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) or more | 220 | 3 × 6 × 150 | ||
₹ 15,276.82 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) or more | 220 | 3 × 13 × 150 | ||
₹ 17,924.80 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) or more | 220 | 5 × 13 × 150 | ||
₹ 15,276.82 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) or more | 220 | 6 × 6 × 150 | ||
₹ 9,703.60 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) or more | 320 | 1.5 × 6 × 150 | ||
₹ 11,302.84 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) or more | 320 | 3 × 6 × 150 | ||
₹ 16,601.49 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) or more | 320 | 3 × 13 × 150 | ||
₹ 20,022.29 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) or more | 320 | 5 × 13 × 150 | ||
₹ 16,601.49 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) or more | 320 | 6 × 6 × 150 | ||
₹ 9,703.60 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) or more | 400 | 1.5 × 6 × 150 | ||
₹ 11,302.84 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) or more | 400 | 3 × 6 × 150 | ||
₹ 16,601.49 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) or more | 400 | 3 × 13 × 150 | ||
₹ 20,022.29 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) or more | 400 | 5 × 13 × 150 | ||
₹ 16,601.49 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) or more | 400 | 6 × 6 × 150 | ||
₹ 10,227.31 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) or more | 600 | 1.5 × 6 × 150 | ||
₹ 12,075.67 | 1 Pack(s) | 20 Pieces Per Package | 9 Day(s) or more | 600 | 3 × 6 × 150 | ||
₹ 18,173.93 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) or more | 600 | 3 × 13 × 150 | ||
₹ 22,422.49 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) or more | 600 | 5 × 13 × 150 | ||
₹ 18,173.93 | 1 Pack(s) | 20 Pieces Per Package | 10 Day(s) or more | 600 | 6 × 6 × 150 |
Loading...
Abrasive grain | A | Hardness | Medium soft | Binding agent | V |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy