(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Cu-W Pipe Electrode ST-P For Small Hole Electric Discharge Machining (Tungsten Copper Pipe)【10 Pieces Per Package】

Cu-W Pipe Electrode ST-P For Small Hole Electric Discharge Machining (Tungsten Copper Pipe)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Cu-W Pipe Electrode ST-P For Small Hole Electric Discharge Machining (Tungsten Copper Pipe)
  • Cu-W Pipe Electrode ST-P For Small Hole Electric Discharge Machining (Tungsten Copper Pipe)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      30,380₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tungsten copper alloy pipe with the "discharge characteristics of copper" and the "rigidity of tungsten" manufactured using Sumitomo Electric specialized technology.

[Features]
· Significantly reduces machining time and overall machining costs.
· Superior discharge characteristics provide a max. 15 times the machining speed of conventional products (copper pipe, etc.)(*)
· Significantly reduces set-up time.
· Reduced electrode wear prolongs the life by a max. 8 times that of conventional products (*)
· Realizes high-precision deep hole machining.
· Excellent high temperature strength characteristics suppress shaft deviation enabling deep hole drilling to a depth of more than 50 mm.
· The unique shape realizes machining that does not leave a core
*The improvement rate varies depending on the machining type and machining conditions.

Part Number
ST-P-0.2-230
ST-P-0.3-230
ST-P-0.4-230
ST-P-0.5-230
ST-P-0.6-250
ST-P-0.8-250
ST-P-0.15-200
ST-P-1.0-250
ST-P-1.2-250
ST-P-1.5-250
ST-P-2.0-250
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter diameter
(mm)
Length
(mm)

₹ 60,385.86

1 Pack(s)

10 Pieces Per Package

44 Day(s) or more 0.20230

₹ 30,380.09

1 Pack(s)

10 Pieces Per Package

24 Day(s) or more 0.30230

₹ 30,380.09

1 Pack(s)

10 Pieces Per Package

44 Day(s) or more 0.40230

₹ 30,380.09

1 Pack(s)

10 Pieces Per Package

44 Day(s) or more 0.50230

₹ 30,380.51

1 Pack(s)

10 Pieces Per Package

21 Day(s) or more 0.60250

₹ 30,388.63

1 Pack(s)

10 Pieces Per Package

9 Day(s) or more 0.80250

₹ 84,180.98

1 Pack(s)

10 Pieces Per Package

44 Day(s) or more 0.15200

₹ 30,392.91

1 Pack(s)

10 Pieces Per Package

44 Day(s) or more 1.00250

₹ 36,394.06

1 Pack(s)

10 Pieces Per Package

44 Day(s) or more 1.20250

₹ 38,670.36

1 Pack(s)

10 Pieces Per Package

44 Day(s) or more 1.50250

₹ 47,982.50

1 Pack(s)

10 Pieces Per Package

44 Day(s) or more 2.00250

Loading...

  1. 1

Basic Information

Outer diameter tolerance(mm) ±0.01
X
whatsapp-qr whatsapp-icon