(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thread Cutting Tool (for Unified Threads) MMTU

Thread Cutting Tool (for Unified Threads) MMTU
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,021₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
・ Adopts a blade shape with an emphasis on sharpness, improving machining precision.
・ Adopts MUGEN Coating Premium for the realization of a long life.
・ For Unified Standard threads

Part Number
MMTU-1/4-20UNC
MMTU-1/4-28UNF
MMTU-NO.0-80UNF
MMTU-NO.1-64UNC
MMTU-NO.1-72UNF
MMTU-NO.2-56UNC
MMTU-NO.2-64UNF
MMTU-NO.3-48UNC
MMTU-NO.3-56UNF
MMTU-NO.4-40UNC
MMTU-NO.4-48UNF
MMTU-NO.5-40UNC
MMTU-NO.5-44UNF
MMTU-NO.6-40UNF
MMTU-NO.8-32UNC
MMTU-NO.8-36UNF
MMTU-NO.10-24UNC
MMTU-NO.10-32UNF
MMTU-NO.12-24UNC
MMTU-NO.12-28UNF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal L
(mm)
Number of flutes Effective Length
(mm)
Manufacturer Code Flute Diameter D
(φ)
Link Diameter d
(φ)
Under Neck Diameter d2
(mm)
Neck Angle γ
(°)

₹ 12,732.45

1 Piece(s) 9 Day(s) or more 1/4-20UNC-613.4806-00003-142004.7763.1212

₹ 13,874.96

1 Piece(s) 5 Day(s) or more 1/4-28UNF-613.3906-00003-142805.1663.8912

₹ 7,021.27

1 Piece(s) 5 Day(s) or more NO.0-80UNF4543.2806-00003-008001.1640.7230

₹ 11,640.85

1 Piece(s) 5 Day(s) or more NO.1-64UNC4563.9806-00003-016401.440.8412

₹ 11,591.29

1 Piece(s) 5 Day(s) or more NO.1-72UNF4563.9706-00003-017201.4540.9312

₹ 11,591.29

1 Piece(s) 5 Day(s) or more NO.2-56UNC4564.6706-00003-025601.6340.9912

₹ 11,591.29

1 Piece(s) 5 Day(s) or more NO.2-64UNF4564.6706-00003-026401.6941.1112

₹ 11,591.29

1 Piece(s) 5 Day(s) or more NO.3-48UNC4565.3706-00003-034801.8841.1512

₹ 11,591.29

1 Piece(s) 5 Day(s) or more NO.3-56UNF4565.3606-00003-035601.9641.3112

₹ 11,591.29

1 Piece(s) 5 Day(s) or more NO.4-40UNC4566.0806-00003-044002.0941.2312

₹ 11,591.29

1 Piece(s) 5 Day(s) or more NO.4-48UNF4566.0606-00003-044802.2141.4612

₹ 11,640.85

1 Piece(s) 5 Day(s) or more NO.5-40UNC4566.7606-00003-054002.3841.5212

₹ 11,591.29

1 Piece(s) 5 Day(s) or more NO.5-44UNF4566.7506-00003-054402.4541.6512

₹ 11,591.29

1 Piece(s) 5 Day(s) or more NO.6-40UNF4567.4506-00003-064002.7241.8612

₹ 12,732.45

1 Piece(s) 5 Day(s) or more NO.8-32UNC-68.8606-00003-083203.1462.0412

₹ 12,732.45

1 Piece(s) 5 Day(s) or more NO.8-36UNF-68.8406-00003-083603.2462.2412

₹ 12,732.45

1 Piece(s) 5 Day(s) or more NO.10-24UNC-610.2906-00003-102403.5262.1412

₹ 12,732.45

1 Piece(s) 5 Day(s) or more NO.10-32UNF-610.2206-00003-103203.862.7012

₹ 12,732.45

1 Piece(s) 5 Day(s) or more NO.12-24UNC-611.6506-00003-122404.1462.7212

₹ 12,732.45

1 Piece(s) 5 Day(s) or more NO.12-28UNF-611.6206-00003-122804.2963.0212
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal L
(mm)
Number of flutes Effective Length
(mm)
Manufacturer Code Flute Diameter D
(φ)
Link Diameter d
(φ)
Under Neck Diameter d2
(mm)
Neck Angle γ
(°)

Loading...

  1. 1

Basic Information

Thread Types Unified Tool Material Type Carbide Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Heat-Treated Steel (45 - 55 HRC) / Tool Steel (Before SKD Quenching) / Copper (Cu) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Titanium Alloy (Ti-6Al-4V Equivalent) / Nickel-Based Alloy (Inconel Equivalent) / Thermosetting Plastic (Bakelite, Phenol etc.)
Tap Model Tapping Cutter Bore Model For Blind Holes Coating Presence Included
Surface Coating TiAlN
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list