(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

QCK Type Ratchet Head for Kanon Head Replaceable Torque Wrench

QCK Type Ratchet Head for Kanon Head Replaceable Torque Wrench

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 1000QCK

  • Product Type
    Replacement Head
  • Square Drive(mm)
    25.4
  • Applicable Body
    N850, N1000LCK, DTC-N1000EXL
  • Trusco Code
    808-6130
  • Head Part (H)(mm)
    58
  • Head Part (G)(mm)
    27
  • Head Part (S)(mm)
    76
  • Head Part (R)(mm)
    38
  • Head Part (L1)(mm)
    130
  • Head Part (φD1)(mm)
    34
  • Head Part (φD2)(mm)
    45
Part Number
1000QCK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 19,448.51

1 Piece(s) 7 Day(s) or more

Basic Specifications

  • Product Type
    Replacement Head
  • Square Drive(mm)
    25.4
  • Applicable Body
    N850, N1000LCK, DTC-N1000EXL
  • Trusco Code
    808-6130
  • Head Part (H)(mm)
    58
  • Head Part (G)(mm)
    27
  • Head Part (S)(mm)
    76
  • Head Part (R)(mm)
    38
  • Head Part (L1)(mm)
    130
  • Head Part (φD1)(mm)
    34
  • Head Part (φD2)(mm)
    45

Product Description

Ratchet type replacement head for replaceable head type torque wrench.
[Features]
·Can be attached to LCK/SPCK/DTC/DLT.
·Since it is a ratchet type, you can proceed with the work speedily.
[Applications]
·Widely used for tightening all types of bolts in automobiles, heavy machinery, machine assembly, etc.

Specifications of 1000QCK

  • Product Type
    Replacement Head
  • Square Drive(mm)
    25.4
  • Applicable Body
    N850, N1000LCK, DTC-N1000EXL
  • Trusco Code
    808-6130
  • Head Part (H)(mm)
    58
  • Head Part (G)(mm)
    27
  • Head Part (S)(mm)
    76
  • Head Part (R)(mm)
    38
  • Head Part (L1)(mm)
    130
  • Head Part (φD1)(mm)
    34
  • Head Part (φD2)(mm)
    45
Part Number
1000QCK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 19,448.51

1 Piece(s) 7 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


X
whatsapp-qr whatsapp-icon