(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Use EcoCut to consolidate your tools into one instrument and help dramatically reduce machining time.
· 4 tools in one
· Flat-base machining
· High-efficiency machining of internal diameters
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Tool No. | L/R handed use | Adapter type |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,681.25 | 1 Piece(s) | 5 Day(s) or more | 4 | 6 | 35 | 9 | 8923102 | Left handed | EC-ADJ○○-06 | ||
₹ 7,024.13 | 1 Piece(s) | 5 Day(s) or more | 4 | 6 | 41 | 16 | 8923104 | Left handed | EC-ADJ○○-06 | ||
₹ 6,681.25 | 1 Piece(s) | 5 Day(s) or more | 4 | 6 | 35 | 9 | 8923082 | Right handed | EC-ADJ○○-06 | ||
₹ 7,024.13 | 1 Piece(s) | 5 Day(s) or more | 4 | 6 | 41 | 16 | 8923084 | Right handed | EC-ADJ○○-06 | ||
₹ 6,883.49 | 1 Piece(s) | 5 Day(s) or more | 5 | 6 | 37 | 11.25 | 8923106 | Left handed | EC-ADJ○○-06 | ||
₹ 7,203.62 | 1 Piece(s) | 5 Day(s) or more | 5 | 6 | 45 | 20 | 8923108 | Left handed | EC-ADJ○○-06 | ||
₹ 6,883.49 | 1 Piece(s) | 5 Day(s) or more | 5 | 6 | 37 | 11.25 | 8923086 | Right handed | EC-ADJ○○-06 | ||
₹ 7,203.62 | 1 Piece(s) | 5 Day(s) or more | 5 | 6 | 45 | 20 | 8923088 | Right handed | EC-ADJ○○-06 | ||
₹ 7,091.11 | 1 Piece(s) | 5 Day(s) or more | 6 | 8 | 38 | 13.5 | 8923110 | Left handed | EC-ADJ○○-08 | ||
₹ 7,411.22 | 1 Piece(s) | 5 Day(s) or more | 6 | 8 | 49 | 24 | 8923112 | Left handed | EC-ADJ○○-08 | ||
₹ 7,091.11 | 1 Piece(s) | 5 Day(s) or more | 6 | 8 | 38 | 13.5 | 8923090 | Right handed | EC-ADJ○○-08 | ||
₹ 7,411.22 | 1 Piece(s) | 5 Day(s) or more | 6 | 8 | 49 | 24 | 8923092 | Right handed | EC-ADJ○○-08 | ||
₹ 7,321.47 | 1 Piece(s) | 5 Day(s) or more | 7 | 8 | 42 | 15.75 | 8923114 | Left handed | EC-ADJ○○-08 | ||
₹ 7,641.60 | 1 Piece(s) | 5 Day(s) or more | 7 | 8 | 53 | 28 | 8923116 | Left handed | EC-ADJ○○-08 | ||
₹ 7,321.47 | 1 Piece(s) | 5 Day(s) or more | 7 | 8 | 42 | 15.75 | 8923094 | Right handed | EC-ADJ○○-08 | ||
₹ 7,641.60 | 1 Piece(s) | 5 Day(s) or more | 7 | 8 | 53 | 28 | 8923096 | Right handed | EC-ADJ○○-08 | ||
₹ 7,507.65 | 1 Piece(s) | 5 Day(s) or more | 8 | 8 | 45 | 18 | 8923118 | Left handed | EC-ADJ○○-08 | ||
₹ 7,940.27 | 1 Piece(s) | 5 Day(s) or more | 8 | 8 | 57 | 32 | 8923120 | Left handed | EC-ADJ○○-08 | ||
₹ 7,507.65 | 1 Piece(s) | 5 Day(s) or more | 8 | 8 | 45 | 18 | 8923098 | Right handed | EC-ADJ○○-08 | ||
₹ 7,940.27 | 1 Piece(s) | 5 Day(s) or more | 8 | 8 | 57 | 32 | 8923100 | Right handed | EC-ADJ○○-08 |
Loading...
work material | Cast Iron | Type | Square | Notch length(mm) | 11 |
---|---|---|---|---|---|
Nose R(mm) | 0.2 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy