(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wiper Blade Bore Type Finishing Cutter For Aluminum

Wiper Blade Bore Type Finishing Cutter For Aluminum
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,770₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Attach a single blade to the part with the mounting mark for each unit body.

Product Description

Wiper blade for OSG-PHENIX PFAL that achieves excellent machined surface roughness.

 
Part Number
FR1204-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 10,770.42

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Work material details Aluminum Corner type 0.4 × 45° Tool No 7820501
Number of Teeth 1 Applicable Cutter PFAL BORE

Please check the type/dimensions/specifications of the part FR1204-W in the Wiper Blade Bore Type Finishing Cutter For Aluminum series.

X
whatsapp-qr whatsapp-icon