(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·It supports grooving and side milling, complex pocket machining, and chatter-prone milling. It has achieved stability and high efficiency in titanium alloy machining, which has a high degree of difficulty. ·With grooved SAFE-LOCK, high runout accuracy (less than 3 µm), adjustable tool runout length, removable of broken tools, internal lubrication of holder, compatible with high-speed steel tools. [Applications]·Work material: Titanium alloy. [Specifications]·Helix angle: 40.5°/43.5°, "Material": Cemented carbide (Carbide)
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Neck Diameter (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 17,247.73 | 1 Piece(s) | 5 Day(s) or more | 12 | 1 | 24 | 90 | 12 | 36 | 11.5 | 8555660 | ||
₹ 17,247.73 | 1 Piece(s) | 5 Day(s) or more | 12 | 3 | 24 | 90 | 12 | 36 | 11.5 | 8555661 | ||
₹ 30,806.42 | 1 Piece(s) | 5 Day(s) or more | 16 | 1 | 32 | 100 | 16 | 48 | 15.5 | 8555662 | ||
₹ 30,806.42 | 1 Piece(s) | 5 Day(s) or more | 16 | 3 | 32 | 100 | 16 | 48 | 15.5 | 8555663 | ||
₹ 43,844.07 | 1 Piece(s) | 5 Day(s) or more | 20 | 1 | 40 | 120 | 20 | 60 | 19.5 | 8555664 | ||
₹ 43,844.07 | 1 Piece(s) | 5 Day(s) or more | 20 | 3 | 40 | 120 | 20 | 60 | 19.5 | 8555665 | ||
₹ 43,844.07 | 1 Piece(s) | 5 Day(s) or more | 20 | 5 | 40 | 120 | 20 | 60 | 19.5 | 8555666 | ||
₹ 81,538.64 | 1 Piece(s) | 5 Day(s) or more | 25 | 1 | 50 | 140 | 25 | 75 | 24.5 | 8555667 | ||
₹ 81,538.64 | 1 Piece(s) | 5 Day(s) or more | 25 | 3 | 50 | 140 | 25 | 75 | 24.5 | 8555668 | ||
₹ 81,538.64 | 1 Piece(s) | 5 Day(s) or more | 25 | 5 | 50 | 140 | 25 | 75 | 24.5 | 8555669 |
Part Number |
---|
Loading...
work material | Stainless Steel / Titanium | Number of flutes(sheet) | 4 | Type | Radius |
---|---|---|---|---|---|
Coating | TiAlN | Torsion Angle (θ) | Others | Allowable difference in blade diameter(mm) | 0 to -0.050 |
Blade material | Carbide alloy |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy