(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

UVX Series, Unequal Lead End Mill for Titanium Alloy Machining, 5-Flute, Long Flute, UVXL-TI-5FL-SL

UVX Series, Unequal Lead End Mill for Titanium Alloy Machining, 5-Flute, Long Flute, UVXL-TI-5FL-SL
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      22,313₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·It supports grooving and side milling, complex pocket machining, and chatter-prone milling. It has achieved stability and high efficiency in titanium alloy machining, which has a high degree of difficulty. ·With grooved SAFE-LOCK, high runout accuracy (less than 3 µm), adjustable tool runout length, removable of broken tools, internal lubrication of holder, compatible with high-speed steel tools. [Applications]·Work material: Titanium alloy. [Specifications]·Helix angle: 41°/42°/43°, "Material": Cemented carbide (Carbide)

 
Part Number
UVXL-TI-5FL-12XR1X60-SL
UVXL-TI-5FL-12XR3X60-SL
UVXL-TI-5FL-16XR1X80-SL
UVXL-TI-5FL-16XR3X80-SL
UVXL-TI-5FL-20XR1X100-SL
UVXL-TI-5FL-20XR3X100-SL
UVXL-TI-5FL-20XR5X100-SL
UVXL-TI-5FL-25XR1X125-SL
UVXL-TI-5FL-25XR3X125-SL
UVXL-TI-5FL-25XR5X125-SL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Neck Diameter
(mm)
Tool No.

₹ 22,313.31

1 Piece(s) 5 Day(s) or more 12148110126011.58555680

₹ 22,313.31

1 Piece(s) 5 Day(s) or more 12348110126011.58555681

₹ 43,321.71

1 Piece(s) 5 Day(s) or more 16164130168015.58555682

₹ 43,321.71

1 Piece(s) 5 Day(s) or more 16364130168015.58555683

₹ 64,702.45

1 Piece(s) 5 Day(s) or more 201801602010019.58555684

₹ 64,702.45

1 Piece(s) 5 Day(s) or more 203801602010019.58555685

₹ 64,702.45

1 Piece(s) 5 Day(s) or more 205801602010019.58555686

₹ 94,948.65

1 Piece(s) 5 Day(s) or more 2511001902512524.58555687

₹ 94,948.65

1 Piece(s) 5 Day(s) or more 2531001902512524.58555688

₹ 94,948.65

1 Piece(s) 5 Day(s) or more 2551001902512524.58555689

Loading...

  1. 1

Basic Information

work material Stainless Steel / Titanium Number of flutes(sheet) 5 Type Radius
Coating TiAlN Torsion Angle (θ) Others Allowable difference in blade diameter(mm) 0 to -0.050
Blade material Carbide alloy