(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | ironworking files | Single Product Set Product | Set Product |
---|---|---|---|
Cross-sectional Shape | Flat, Semicircle, Circle | Blade Length(mm) | 120 |
Material | High-Carbon Steel | Weight(g) | 275 |
Set Content | TF-11/TF-12/TF-13 (Coarseness: Second Cut / Grip Length: 105 mm / Overall Length: 215 mm), TF-21/TF-22/TF-23 (Coarseness: Precision / Grip Length: 80 mm / Overall Length: 200 mm) x 1 Each, Tool Bag (L53 x W237 x H240 mm) | Cuttable Material | Aluminum, Copper, Precious Metal, Resin, Iron, Stainless Steel |
Japanese Only
Loading...
Type | ironworking files | Single Product Set Product | Set Product |
---|---|---|---|
Cross-sectional Shape | Flat, Semicircle, Circle | Blade Length(mm) | 120 |
Material | High-Carbon Steel | Weight(g) | 275 |
Set Content | TF-11/TF-12/TF-13 (Coarseness: Second Cut / Grip Length: 105 mm / Overall Length: 215 mm), TF-21/TF-22/TF-23 (Coarseness: Precision / Grip Length: 80 mm / Overall Length: 200 mm) x 1 Each, Tool Bag (L53 x W237 x H240 mm) | Cuttable Material | Aluminum, Copper, Precious Metal, Resin, Iron, Stainless Steel |
Loading...
Type | ironworking files | Single Product Set Product | Set Product |
---|---|---|---|
Cross-sectional Shape | Flat, Semicircle, Circle | Blade Length(mm) | 120 |
Material | High-Carbon Steel | Weight(g) | 275 |
Set Content | TF-11/TF-12/TF-13 (Coarseness: Second Cut / Grip Length: 105 mm / Overall Length: 215 mm), TF-21/TF-22/TF-23 (Coarseness: Precision / Grip Length: 80 mm / Overall Length: 200 mm) x 1 Each, Tool Bag (L53 x W237 x H240 mm) | Cuttable Material | Aluminum, Copper, Precious Metal, Resin, Iron, Stainless Steel |
It does not easily get clogged or rusted
Authentic file set with black oxide finish
Loading...
Type | ironworking files | Single Product Set Product | Set Product |
---|---|---|---|
Cross-sectional Shape | Flat, Semicircle, Circle | Blade Length(mm) | 120 |
Material | High-Carbon Steel | Weight(g) | 275 |
Set Content | TF-11/TF-12/TF-13 (Coarseness: Second Cut / Grip Length: 105 mm / Overall Length: 215 mm), TF-21/TF-22/TF-23 (Coarseness: Precision / Grip Length: 80 mm / Overall Length: 200 mm) x 1 Each, Tool Bag (L53 x W237 x H240 mm) | Cuttable Material | Aluminum, Copper, Precious Metal, Resin, Iron, Stainless Steel |
Japanese Only
Loading...
Loading...
Loading...
Type | ironworking files | Single Product Set Product | Set Product |
---|---|---|---|
Cross-sectional Shape | Flat, Semicircle, Circle | Blade Length(mm) | 120 |
Material | High-Carbon Steel | Weight(g) | 275 |
Set Content | TF-11/TF-12/TF-13 (Coarseness: Second Cut / Grip Length: 105 mm / Overall Length: 215 mm), TF-21/TF-22/TF-23 (Coarseness: Precision / Grip Length: 80 mm / Overall Length: 200 mm) x 1 Each, Tool Bag (L53 x W237 x H240 mm) | Cuttable Material | Aluminum, Copper, Precious Metal, Resin, Iron, Stainless Steel |
Type | ironworking files | Single Product Set Product | Set Product | Cross-sectional Shape | Flat, Semicircle, Circle |
---|---|---|---|---|---|
Blade Length(mm) | 120 | Material | High-Carbon Steel | Weight(g) | 275 |
Set Content | TF-11/TF-12/TF-13 (Coarseness: Second Cut / Grip Length: 105 mm / Overall Length: 215 mm), TF-21/TF-22/TF-23 (Coarseness: Precision / Grip Length: 80 mm / Overall Length: 200 mm) x 1 Each, Tool Bag (L53 x W237 x H240 mm) | Cuttable Material | Aluminum, Copper, Precious Metal, Resin, Iron, Stainless Steel |
Please check the type/dimensions/specifications of the part TFS-07 in the Jet Black File Set series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy