(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Adjust Screw (For Collet Chuck)

Adjust Screw (For Collet Chuck)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,417₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SHOWA TOOL, adjustment screw (for collet chuck)
Holder length L (mm): 20, 25
Minimum order quantity: 1 pc.

Part Number
M6X20L-CTW
RAS10-25-2.5
RAS13-25-2.5
RAS16-25-5
RAS20-25-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHolder Length L
(mm)
φD1 φD2 M Applicable standards Name Type Number B
(mm)
K
(mm)
Note 1

₹ 1,417.47

1 Piece(s) 8 Day(s) or more 204.53M6 × 1.0Holder: RSC07--3FIG. 1

₹ 3,486.84

1 Piece(s) 8 Day(s) or more 257.5-M10 × 1.5Holder: RSC10RAS105.52.5FIG. 2

₹ 3,486.84

1 Piece(s) 8 Day(s) or more 259.5-M12 × 1.5Holder: RSC13RAS137.22.5FIG. 2

₹ 3,486.84

1 Piece(s) 8 Day(s) or more 2513.5-M18 × 1.5Holder: RSC16RAS169.55FIG. 2

₹ 3,486.84

1 Piece(s) 8 Day(s) or more 2517.5-M24 × 1.5Holder: RSC20RAS209.55FIG. 2

Loading...

  1. 1

Basic Information

Product Classification Accessories
X
whatsapp-qr whatsapp-icon