(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Tool Case 002135LE

Tool Case 002135LE

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 002135LE

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Protector Tool Case
  • Case Size (Frontage x Depth x Height)(mm)
    W470 × D370 × H190
  • Mass(g)
    4,800
  • Load resistance(kg)
    30
  • Internal dimensions (frontage × depth × height)(mm)
    W437 × D307 × H172
Part Number
002135LE
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 43,197.20

1 Piece(s) 9 Day(s) or more

Basic Specifications

Product Description

Shock-resistance tool case 002135LE that has excellent dustproofing, waterproofing and airtightness.
[Features]
· With auto-adjust valve
· -40° C–+80° C heat resistance
· Can be locked with a commercially available padlock.
· With partition for documents
· 35-tool pocket
· With aluminum divider plate with which you can customize the tray at the bottom
[Applications]
· A tool case.

Specifications of 002135LE

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Protector Tool Case
  • Case Size (Frontage x Depth x Height)(mm)
    W470 × D370 × H190
  • Mass(g)
    4,800
  • Load resistance(kg)
    30
  • Internal dimensions (frontage × depth × height)(mm)
    W437 × D307 × H172
Part Number
002135LE
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 43,197.20

1 Piece(s) 9 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1