(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Very Hard-Blade ESD Electronics Nippers 7702

Very Hard-Blade ESD Electronics Nippers 7702

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Starting From :
    ₹ 17,017.40 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7702-120H
7702-135H
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Piano Wire Cutting Performance
(φ/mm)
Mass
(g)
Soft Wire Cutting Capacity
(mm φ)
Medium Hard Wire Cutting Capacity
(mm φ)
Hard Wire Cutting Capacity
(mm φ)
Opening Tip Length
(mm)
Joint Part Width
(mm)
JAN Code

₹ 17,017.40

1 Piece(s) 6 Day(s) or more 120 0.6 85 2 1.4 1 14 11 4003773075783

₹ 18,425.11

1 Piece(s) 6 Day(s) or more 135 0.8 115 2.2 1.6 1.2 18 15 4003773075806

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Single Item / Set Classification
    Single item
  • Specifications
    Head finish: polished sharp surface. Handle specifications: comfort
  • Features
    Style: round head, beveled surface

Product Description

· Cutting pliers with excellent cutting ability and durability.
· Compatible with hard materials, such as piano wires, nickel wires, tungsten wires and diode wires.
· The joint part is a precise combination of 3 pieces (box joint).
· There is no need to open the opening even when repeating a task because it comes with a double open spring that gives little resistance.
· The hardness of the cutting blade to which a hard metal blade is soldered to is HRC80-83.
· Highly reliable cuts are maintained by preventing deformation of the blade due to overload.
· Significantly cut down costs with the pliers' long service life.
· Can be used in a wide variety of applications, such as electronics, communications and electronic equipment.
[Precautions]
* Comfort handle (main item) is not insulated.

Part Number
7702-120H
7702-135H
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Piano Wire Cutting Performance
(φ/mm)
Mass
(g)
Soft Wire Cutting Capacity
(mm φ)
Medium Hard Wire Cutting Capacity
(mm φ)
Hard Wire Cutting Capacity
(mm φ)
Opening Tip Length
(mm)
Joint Part Width
(mm)
JAN Code

₹ 17,017.40

1 Piece(s) 6 Day(s) or more 120 0.6 85 2 1.4 1 14 11 4003773075783

₹ 18,425.11

1 Piece(s) 6 Day(s) or more 135 0.8 115 2.2 1.6 1.2 18 15 4003773075806

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1