Loading...

Insulated Heavy-Duty Nippers 7407

Brand :
KNIPEX

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

· The joint uses a forged standoff and has excellent durability.
· Exhibits high cutting performance with little force because of these three advantages: optimal blade position and angle, a design that exhibits the lever principle at its fullest and the ergonomic handle shape.
· The force exerted is reduced by as much as 20% more than ordinary slant nippers of the same size.
· Suitable for cutting different wires, including piano wires.
· The 250 mm long-type slant nippers can cut up to 16 mm2 copper wires and up to 35 mm aluminum wires.