Loading...

Aircraft Specifications Pliers Wrench 8605-150S02

Brand :
KNIPEX

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

· Can quickly, simply, finely adjust the width of the jaw using a push button.
· The grasping surface can always move in parallel and can be used whether in millimeters or inches.
· Can grasp the whole range of the maximum opening width steplessly due to the parallel jaw play.
· 10 times the force of the handle is applied to the jaw due to the design that makes use of the lever principle to its fullest.
· Forged for increased hardness.
· The material is oil-quenched and tempered chromium-vanadium steel.
· Tightly holds using the rough jaw and is ideal for removing cable ties.