(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

KNIPEX Spring Hose Clip Pliers 8551-250AF

KNIPEX Spring Hose Clip Pliers 8551-250AF

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 8551-250AF

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    250
  • Single Item / Set Classification
    Single item
  • JAN Code
    4003773078623
  • Specifications
    Head finish: gray anti-rust coat. Handle specifications: plastic coating (non-slip finish)
Part Number
8551-250AF
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 12,671.07

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    250
  • Single Item / Set Classification
    Single item
  • JAN Code
    4003773078623
  • Specifications
    Head finish: gray anti-rust coat. Handle specifications: plastic coating (non-slip finish)

Product Description

Spring hose clip pliers with lock mechanism and can be worked on with both hands 85 51 250 AF.
[Features]
· Can also reliably grasp clamps in whatever position with its rotary tip.
· 19 adjustment positions
· The jaw insert can be rotated even while load is applied to it.
· Chromium-vanadium electric steel, forged article, oil-quenched.
· One-handed unlocking
· 80 mm max. opening width. ≥40 mm clamping.
[Applications]
· For air valves, cooling, charge air, reverse-flow water, thermostat, combustion and heating locations of cars/trucks
· For different hose clamps such as standard, slim and spring wires up to 70 mm.

Specifications of 8551-250AF

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    250
  • Single Item / Set Classification
    Single item
  • JAN Code
    4003773078623
  • Specifications
    Head finish: gray anti-rust coat. Handle specifications: plastic coating (non-slip finish)
Part Number
8551-250AF
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 12,671.07

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon