(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Super Nippers 7831-125

Super Nippers 7831-125

You can add up to 6 items to the comparison list.

Loading...

Specifications of 7831-125

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • Single Item / Set Classification
    Single item
  • Mass(g)
    55
  • Soft Wire Cutting Capacity(mm φ)
    0.2–1.0
  • Opening Tip Length(mm)
    9
  • Joint Part Width(mm)
    12.5
  • JAN Code
    4003773039778
  • Specifications
    Head Finish: Polished. Handle specifications: comfort
  • Features
    The cutting surface is flat.
Part Number
7831-125
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,630.71

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • Single Item / Set Classification
    Single item
  • Mass(g)
    55
  • Soft Wire Cutting Capacity(mm φ)
    0.2–1.0
  • Opening Tip Length(mm)
    9
  • Joint Part Width(mm)
    12.5
  • JAN Code
    4003773039778
  • Specifications
    Head Finish: Polished. Handle specifications: comfort
  • Features
    The cutting surface is flat.

Product Description

Precision pliers that are suitable for fine cutting work of electronics and precision machinery 7831-125.
[Features]
· The joint part is linked with a stainless rivet.
· Can move very smoothly with little force.
· The blade is straight and has a flat cutting surface.
· Comes with an open spring which is convenient for repetitive tasks and a stopper that prevents the tip from opening further than a certain spacing.
· The head is narrow.
· The hardness of the carefully quenched blade is approximately HRC 60.
[Applications]
· Ideal for cutting work related to extreme-precision electronics and precision equipment.

Specifications of 7831-125

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • Single Item / Set Classification
    Single item
  • Mass(g)
    55
  • Soft Wire Cutting Capacity(mm φ)
    0.2–1.0
  • Opening Tip Length(mm)
    9
  • Joint Part Width(mm)
    12.5
  • JAN Code
    4003773039778
  • Specifications
    Head Finish: Polished. Handle specifications: comfort
  • Features
    The cutting surface is flat.
Part Number
7831-125
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,630.71

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1