(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Crimping System Pliers 9743-05

Crimping System Pliers 9743-05

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 9743-05

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    200
  • Single Item / Set Classification
    Single item
  • Mass(g)
    618
  • Crimping Capacity(mm2)
    Bare terminal: 0.5–6.0
  • Crimping Capacity(AWG)
    Bare terminal: 20–10
  • JAN Code
    4003773031031
  • Specifications
    Head Finish: Polished. Handle specifications: comfort
Part Number
9743-05
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 35,310.84

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    200
  • Single Item / Set Classification
    Single item
  • Mass(g)
    618
  • Crimping Capacity(mm2)
    Bare terminal: 0.5–6.0
  • Crimping Capacity(AWG)
    Bare terminal: 20–10
  • JAN Code
    4003773031031
  • Specifications
    Head Finish: Polished. Handle specifications: comfort

Product Description

· For crimping work of connectors etc. that do not need soldering.
· Reliably crimp in parallel.
· Crimping work conforming to the standard can be repeated using the lock system with precision die and automatic release mechanism.
· Exhibits high crimping capability with little force due to its design that maximizes the use of the lever principle.
· The handle is ergonomically designed.
· A locater that can crimp at a more precise position is offered as an option.
· All load-bearing parts are made of oil-quenched and tempered special tool steel.
· Die (crimping jaw) included (4.8 + 6.3 mm plug width).
· No case included.
· For crimping bare terminals.

Specifications of 9743-05

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    200
  • Single Item / Set Classification
    Single item
  • Mass(g)
    618
  • Crimping Capacity(mm2)
    Bare terminal: 0.5–6.0
  • Crimping Capacity(AWG)
    Bare terminal: 20–10
  • JAN Code
    4003773031031
  • Specifications
    Head Finish: Polished. Handle specifications: comfort
Part Number
9743-05
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 35,310.84

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon