(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

End Sleeve Crimping Pliers 9772

End Sleeve Crimping Pliers 9772

You can add up to 6 items to the comparison list.

Loading...

Specifications of 9772-180

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    180
  • Single Item / Set Classification
    Single item
  • Mass(g)
    242
  • Crimping Capacity(mm2)
    0.25–16
  • Crimping Capacity(AWG)
    23–5
  • JAN Code
    4003773060185
  • Specifications
    Head Finish: Polished. Handle specifications: comfort
Part Number
9772-180
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 8,190.82

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    180
  • Single Item / Set Classification
    Single item
  • Mass(g)
    242
  • Crimping Capacity(mm2)
    0.25–16
  • Crimping Capacity(AWG)
    23–5
  • JAN Code
    4003773060185
  • Specifications
    Head Finish: Polished. Handle specifications: comfort

Product Description

· For crimping end sleeves up to 0.25–2.5 mm2 that comply with DIN46228 Par. 1 and Par. 4.
· Crimps sleeve and conductive wire at a size in conformance with notation at the trapezoid crimp portion.
· The crimping part is compatible with nine sizes.
· Made from oil quenched and tempered special tool steel.
· For end sleeve crimping.

Specifications of 9772-180

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    180
  • Single Item / Set Classification
    Single item
  • Mass(g)
    242
  • Crimping Capacity(mm2)
    0.25–16
  • Crimping Capacity(AWG)
    23–5
  • JAN Code
    4003773060185
  • Specifications
    Head Finish: Polished. Handle specifications: comfort
Part Number
9772-180
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 8,190.82

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1