Electro Pliers Comfort (SB With Spring) 1392-200

Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
· 6-in-1 multifunctional pliers for electrical works.
· Use for grasping, bending, deburring, cable cutting, peeling and end sleeve crimping of flat and round materials.
· The grasping surface of the tip part has been made smooth in order to grasp without scratching single wires. The grasping surface and pipe grip for grasping flat and round materials have been made saw tooth-shaped.
· Can machine embedded junction boxes and debur through holes using the outer-side edge of the jaw.
· Slim structure that can easily reach the object being worked on.
· Forged for increased hardness.
· Made from oil quenched and tempered special tool steel.
· Intelligent latching mechanism: can adjust the opening width of the spring using a locking lever and close the cutting blade while using other functions.
· Ideal for all sorts of electrical work.
[Precautions]
*Cannot cut steel wires.
* Comfort handle (main item) is not insulated.