(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/3 to 4:30 (IST) 24/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ESD Electronics Nippers 7942-125ZESD

ESD Electronics Nippers 7942-125ZESD

You can add up to 6 items to the comparison list.

Specifications of 7942-125ZESD

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    125
  • Single Item / Set Classification
    Single item
  • Mass(g)
    58
  • Soft Wire Cutting Capacity(mm φ)
    0.1–1.3
  • Opening Tip Length(mm)
    11
  • Joint Part Width(mm)
    11
  • JAN Code
    4003773078456
  • Specifications
    Head Finish: Polished. Handle specifications: ESD

Loading...

Part Number
7942-125ZESD
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 9,692.25

1 Piece(s) 6 Day(s) or more

Product Description

· These are flat nippers that have no bevels at all.
· Cleanly cut plastics, PE lines etc.
· Uses ball bearing steel and has long lifespan even without bevels.
· Electrostatic discharge (ESD) type.

Specifications of 7942-125ZESD

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    125
  • Single Item / Set Classification
    Single item
  • Mass(g)
    58
  • Soft Wire Cutting Capacity(mm φ)
    0.1–1.3
  • Opening Tip Length(mm)
    11
  • Joint Part Width(mm)
    11
  • JAN Code
    4003773078456
  • Specifications
    Head Finish: Polished. Handle specifications: ESD

Loading...

Part Number
7942-125ZESD
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 9,692.25

1 Piece(s) 6 Day(s) or more

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list