(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Insulated Precision Tweezers 9267-63

Insulated Precision Tweezers 9267-63

You can add up to 6 items to the comparison list.

Loading...

Specifications of 9267-63

  • Tip Type
    Round Shape
  • Main Body Material
    Stainless
  • Tip material
    Stainless
  • Overall Length(mm)
    145
  • Non-magnetism function Y/N
    Included
  • Mass(g)
    43
  • JAN Code
    4003773054931
  • Presence or absence of horizontal stripes
    Present
  • Features
    Head finish: frosted nickel plating
  • Specifications
    Handel specification: 1,000 V insulation dip coating (VDE insulation tested)
Part Number
9267-63
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,334.67

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Tip Type
    Round Shape
  • Main Body Material
    Stainless
  • Tip material
    Stainless
  • Overall Length(mm)
    145
  • Non-magnetism function Y/N
    Included
  • Mass(g)
    43
  • JAN Code
    4003773054931
  • Presence or absence of horizontal stripes
    Present
  • Features
    Head finish: frosted nickel plating
  • Specifications
    Handel specification: 1,000 V insulation dip coating (VDE insulation tested)

Product Description

· Material is non-magnetic stainless spring steel.
· Conforms with DIN EN/IEC60900 standards.
· A type that is versatile and easy to use in various situations.
· The tip has a round and wide shape.

Specifications of 9267-63

  • Tip Type
    Round Shape
  • Main Body Material
    Stainless
  • Tip material
    Stainless
  • Overall Length(mm)
    145
  • Non-magnetism function Y/N
    Included
  • Mass(g)
    43
  • JAN Code
    4003773054931
  • Presence or absence of horizontal stripes
    Present
  • Features
    Head finish: frosted nickel plating
  • Specifications
    Handel specification: 1,000 V insulation dip coating (VDE insulation tested)
Part Number
9267-63
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,334.67

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon