Loading...

Circlip Tool 4610-100

Brand :
KNIPEX

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

· Compatible with holes and shafts.
· Compatible with large snap rings with a diameter of 400 to 1,000 mm.
· Self-locking precision spindle drive. It is also possible to drive with a charging tool.
· A replacement tip with a 6 mm diameter and a 9 mm diameter attached.
· The snap ring can be attached and detached in one process.
· The tip's material is chrome vanadium electric steel.
· For removing the large shaft and bearing snap ring.
· For windmills, shipbuilding and construction machines.
(Note)
* Wear safety goggles when working.