(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
Suited for grinding and polishing carbide alloys, ceramics, glass, stone, high-speed steel, Alloy tool steel, carbon steel (quenched, raw material), stainless steel, casting, foundry items and general steel.
[Applications]
For finishing gold alloy, palladium alloy, hard resin and ceramic material
Type | Grindstone | Particle Size(#) | 600 | Shaft Diameter(mm) | 2.34 |
---|---|---|---|---|---|
Grindstone section external diameter(mm) | 3 | Total Length(mm) | 41 | Abrasive Grain | WA |
Please check the type/dimensions/specifications of the part G1003 in the Grinding Stone With Shaft For Precision Machining, White Point series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy