(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand-Operated Demagnetizer THD-123

Hand-Operated Demagnetizer THD-123
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      25,133₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Troublesome residual magnetism can be removed by moving the device several times in the direction of the arrows.
A 2-way type that can be used both by hand or by setting down.

 
Part Number
THD-123
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 25,132.80

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Demagnetizer Utilization(%) 100% ED Total Length(mm) 123
Mass(g) 1,800

Please check the type/dimensions/specifications of the part THD-123 in the Hand-Operated Demagnetizer THD-123 series.

X
whatsapp-qr whatsapp-icon