(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnetic Lens CMR-2A

Magnetic Lens CMR-2A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,008₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Ideal for reading precise gradations on measuring devices, etc.
· Ideal for confirming blade precision etc.
[Features]
· The lens part turns by 360°, allowing easy angle adjustment.
· Uses a flexible support for easy positioning.
· The bright and non-fatiguing large-aperture lens makes it easier to read values.

Part Number
CMR-2A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 9,008.35

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Lens Diameter(mm) 103 Magnification(x) 2 LED Light Y/N NA
Adsorption Power(N) 784

Please check the type/dimensions/specifications of the part CMR-2A in the Magnetic Lens CMR-2A series.

X
whatsapp-qr whatsapp-icon