(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Permanent Magnet Holder, Square Type, Coated Specification (Heat Resistant Type) CPH

Permanent Magnet Holder, Square Type, Coated Specification (Heat Resistant Type) CPH
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,457₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Applications]
· Can be used to hold-fast drawings, scales and small parts.

Part Number
CPH-SS60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,457.33

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Magnet types Samarium Cobalt Magnet Product Type Permanent Magnet Holder for Machining Shape Square Shape
Adsorption Power(N) 176 Handle Y/N Not Included Screw hole Y/N Included
Size Width(mm) 60 Size Length(mm) 25 Size Height(mm) 25
Mass(g) 250 Screw Hole Dimensions (mm) M6 × 1.0, depth 10 Used Temperature Upper and Lower Limit (Short Time Upper Limit)(°C) 250 (300)
Surface Processing Red coating
X
whatsapp-qr whatsapp-icon