(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Hand Magnet Tool CBC, Iron Remover Tettori-Kun Jr

Hand Magnet Tool CBC, Iron Remover Tettori-Kun Jr

[Applications]
· Can be used for removing iron from liquid tanks and removal of cuttings that have gotten trapped in tight spaces, etc.
[Features]
· Pulling the knob turns the magnetism off, releasing the adhered items.
· The adsorption surface is a cylindrical column.

Part Number

Configured Part Number is shown.

CBC-800N

Part Number
CBC-800N
Part NumberVolume DiscountDays to ShipMass
(g)
Body Material
15 Day(s) or more 1,200SUS304

Loading...

  1. 1

Basic Information

Magnet Diameter(mm) 25 Overall Length(mm) 800 Product Type Magnet handle
Adsorption Part Dimension Height(mm) 157 Maximum Adsorption Amount M10 Plain Washer(g) 650 Maximum Adsorption Amount M4 x10 Screw(g) 980
Internal Magnet Neodymium

Please check the type/dimensions/specifications of the part CBC-800N in the Hand Magnet Tool CBC, Iron Remover Tettori-Kun Jr series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)