(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Screwdriver Set With Wall Bracket PB 242

Screwdriver Set With Wall Bracket PB 242

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 242

  • Tip standards
    Phillips (+)
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Shaft through
    NA
  • Bolster
    NA
  • Set Content
    190/0, 1, 2, 3
  • Weight(g)
    401
Part Number
242
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,586.07

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Tip standards
    Phillips (+)
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Shaft through
    NA
  • Bolster
    NA
  • Set Content
    190/0, 1, 2, 3
  • Weight(g)
    401

Product Description

A screwdriver set with a holder.
Set contents: 190/0, 1, 2, 3

Specifications of 242

  • Tip standards
    Phillips (+)
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Shaft through
    NA
  • Bolster
    NA
  • Set Content
    190/0, 1, 2, 3
  • Weight(g)
    401
Part Number
242
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,586.07

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon