(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MecaTorque Handle for Interchangeable Blades PB 8314 A

MecaTorque Handle for Interchangeable Blades PB 8314 A

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 11,770.05 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
8314A-0.6
8314A-1.0
8314A-2.0
8314A-3.0
8314A-5.0
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Torque Adjustment Range (cN/m) Components of Set / Accessories Trusco Code

₹ 11,770.05

1 Piece(s) 6 Day(s) or more 40 to 200 N m: min. 0.4, set 0.6, max. 2.0 818-7084

₹ 11,770.05

1 Piece(s) 7 Day(s) or more 40 to 200 N m: min. 0.4, set 1.0, max. 2.0 818-7085

₹ 11,770.05

1 Piece(s) 9 Day(s) or more 40 to 200 / 100 to 500 N m: min. 1.0, set 2.0, max. 5.0 818-7086

₹ 11,770.05

1 Piece(s) 9 Day(s) or more 40 to 200 / 100 to 500 N m: min. 1.0, set 3.0, max. 5.0 818-7086

₹ 11,770.05

1 Piece(s) 6 Day(s) or more 40 to 200 / 100 to 500 N m: min. 1.0, set 5.0, max. 5.0 818-7088
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Torque Adjustment Range (cN/m) Components of Set / Accessories Trusco Code

Basic Specifications

  • Product Type
    Prese
  • Torque Precision (±%)
    6
  • Bit Individual Product, Set Product
    Single Item

Product Description

[Features]
· Torque handle for Preset MecaTorque PB 215 interchangeable blades
· Without scale (tolerance: ±6%)

Part Number
8314A-0.6
8314A-1.0
8314A-2.0
8314A-3.0
8314A-5.0
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Torque Adjustment Range (cN/m) Components of Set / Accessories Trusco Code

₹ 11,770.05

1 Piece(s) 6 Day(s) or more 40 to 200 N m: min. 0.4, set 0.6, max. 2.0 818-7084

₹ 11,770.05

1 Piece(s) 7 Day(s) or more 40 to 200 N m: min. 0.4, set 1.0, max. 2.0 818-7085

₹ 11,770.05

1 Piece(s) 9 Day(s) or more 40 to 200 / 100 to 500 N m: min. 1.0, set 2.0, max. 5.0 818-7086

₹ 11,770.05

1 Piece(s) 9 Day(s) or more 40 to 200 / 100 to 500 N m: min. 1.0, set 3.0, max. 5.0 818-7086

₹ 11,770.05

1 Piece(s) 6 Day(s) or more 40 to 200 / 100 to 500 N m: min. 1.0, set 5.0, max. 5.0 818-7088
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Torque Adjustment Range (cN/m) Components of Set / Accessories Trusco Code

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list