(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Dear All, our Gurugram office and warehouse will be closed on October 5th due to the State election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hex Wrench PB 2212 LH RB CN

Hex Wrench PB 2212 LH RB CN

You can add up to 6 items to the comparison list.

Loading...

Specifications of 2212LH-10RBCN

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    1.5 to 10
  • Single Product/Set Classification
    Set Product
  • Package
    Yes
  • Set Content
    2212L RB/ 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10
  • Mass(g)
    417
Part Number
2212LH-10RBCN
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 9,869.45

1 Piece(s) 5 Day(s) or more

Basic Specifications

Product Description

[Features]
· Set of short head L type hex wrenches with ball point
· Rainbow
· Powder coated
· Sold as a package

Specifications of 2212LH-10RBCN

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    1.5 to 10
  • Single Product/Set Classification
    Set Product
  • Package
    Yes
  • Set Content
    2212L RB/ 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10
  • Mass(g)
    417
Part Number
2212LH-10RBCN
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 9,869.45

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon