(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fabric Sheet

Fabric Sheet

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      498₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Has appropriate elasticity, optimal for polishing curved surfaces and uneven surfaces.
· Superior water resistance and oil resistance and also optimal for wet grinding.
· The fibers are strong, with superior durability for coarse polishing.
[Applications]
· Hairline processing of stainless steel and aluminum products.
· Removal of old paint layers, roughening before painting.
· Rust removal, stubborn adhesion removal.

Part Number
A1DHS
A3DHS
A6DHS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

₹ 597.99

20 Piece(s) 6 Day(s) or more 60

₹ 597.99

20 Piece(s) 6 Day(s) or more 80

₹ 498.00

20 Piece(s) 6 Day(s) or more 120
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

Loading...

  1. 1

Basic Information

Sheet Model Non Woven Fabric (Nylon) Method of Using Manual Grinding Width(mm) 150
Length(mm) 230 Color Purple
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list