(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hex Wrench PB 212Z LH RB

Hex Wrench PB 212Z LH RB

You can add up to 6 items to the comparison list.

Loading...

Specifications of 212ZLH-12RB

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(Inch)
    1/20 to 5/16
  • Single Product/Set Classification
    Set Product
  • Package
    No
  • Set Content
    212ZL RB 1/20, 1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32, 3/16, 7/32, 1/4, 5/16
  • Mass(g)
    299
Part Number
212ZLH-12RB
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 12,589.76

1 Piece(s) 9 Day(s) or more

Basic Specifications

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(Inch)
    1/20 to 5/16
  • Single Product/Set Classification
    Set Product
  • Package
    No
  • Set Content
    212ZL RB 1/20, 1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32, 3/16, 7/32, 1/4, 5/16
  • Mass(g)
    299

Product Description

[Features]
· L type hex wrench with ball point
· Rainbow
· Powder coated

Specifications of 212ZLH-12RB

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(Inch)
    1/20 to 5/16
  • Single Product/Set Classification
    Set Product
  • Package
    No
  • Set Content
    212ZL RB 1/20, 1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32, 3/16, 7/32, 1/4, 5/16
  • Mass(g)
    299
Part Number
212ZLH-12RB
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 12,589.76

1 Piece(s) 9 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon