(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hex Wrench PB 212 RB

Hex Wrench PB 212 RB

You can add up to 6 items to the comparison list.

Loading...

Specifications of 212-3SY

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    71
  • Package
    No
  • Color
    Yellow
  • Compatible Cap Screw
    4
  • Compatible Setscrew
    6
  • Mass(g)
    5.5
Part Number
212-3SY
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 912.47

1 Piece(s) 9 Day(s) or more

Basic Specifications

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    71
  • Package
    No
  • Color
    Yellow
  • Compatible Cap Screw
    4
  • Compatible Setscrew
    6
  • Mass(g)
    5.5

Product Description

[Features]
· L type hex wrench with ball point
· Rainbow
· Powder coated

Specifications of 212-3SY

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    71
  • Package
    No
  • Color
    Yellow
  • Compatible Cap Screw
    4
  • Compatible Setscrew
    6
  • Mass(g)
    5.5
Part Number
212-3SY
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 912.47

1 Piece(s) 9 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon