(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stylus for Horizontal Stand (for BST-1B)

Stylus for Horizontal Stand (for BST-1B)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,516₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Each terminal consists of a set of movable and fixed sides.
· Material: SK material
· The standard model comes with F-050.

Part Number
F-050
F-051
F-052
F-053
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range Measuring Depth
(mm)

₹ 16,516.42

1 Piece(s) 8 Day(s) or more φ4 to 590 to 7

₹ 16,516.42

1 Piece(s) 8 Day(s) or more φ12 to 670 to 12

₹ 16,516.42

1 Piece(s) 8 Day(s) or more φ1.5 to 560 to 2.5

₹ 16,516.42

1 Piece(s) 8 Day(s) or more φ87 to 1260 to 12
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range Measuring Depth
(mm)

Loading...

  1. 1

Basic Information

Product Type Probe Material SK Material
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list