Pipe Clamp

Pipe Clamp

[Features]
· Can be used for clamping and spreading
· For temporary clamping for woodworking, etc.
· Main body made from robust aluminum die casting
· Soft pads can be removed

Part Number

Configured Part Number is shown.

PC-01

Part Number
PC-01
Part NumberVolume DiscountDays to ShipMax. Tightening Force
(kg)
Mass
(g)
6 Day(s) or more 1,0001,000

Loading...

  1. 1

Basic Information

Main Body Dimensions(mm) 125 × 215 × 72 JAN Code 4954183160364

Please check the type/dimensions/specifications of the part PC-01 in the Pipe Clamp series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)