• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Hook And Loop Style 3-Piece Sanding Set

Easy-to-replace, one-touch connection type
· For wood working
· For removing rust from metal, wood grain finishing of wood products and surface preparation prior to various types of painting/coating

Part Number

Configured Part Number is shown.

MG-B

Part Number
MG-B
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fixtures/Others work material general steel Outer diameter Dimensions(mm) 125

Please check the type/dimensions/specifications of the part MG-B in the Hook And Loop Style 3-Piece Sanding Set series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)