(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Turning Roll

Turning Roll

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,423₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· By placing slits (2‑mm width) in flexible polishing cloth, this can accommodate any surface shape.
· Can polish workpieces with curved surfaces.
· Multipurpose use because the particle size range is larger than nylon fiber abrasives or steel wire abrasives.
[Applications]
· Optimal for polishing various curved surfaces such as general metal, hair line, woodworking (raw wood, painting surface), etc.

Part Number
A1000J645E
A320J645EN
A600J645E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

₹ 2,423.49

1 Piece(s) 5 Day(s) or more 1,000

₹ 2,540.65

1 Piece(s) 5 Day(s) or more 320

₹ 2,423.49

1 Piece(s) 5 Day(s) or more 600
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

Loading...

  1. 1

Basic Information

Sheet Model Polishing Cloth Method of Using Manual Grinding Width(mm) 100
Length(mm) 5,000 Color Brown Base Material Cloth
Material Abrasive: Alundum abrasive grain (A)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language