(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fabric Wheel (All-Around Type)

Fabric Wheel (All-Around Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,055₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Excellent grinding force and durability.
· Can be used for a wide range of uses from deburring to rust removal.
· Can also be mounted on lightweight, easy-to-use hand tools.
[Applications]
· Ideal for removing scratches from aluminum products and providing a hair line finish.
· Removing rust from iron products.
· Applicable tools: Double-headed grinder, flexible sander.

Part Number
A-6-HFL-004-200X25
A-7-HFL-004-200X25
A-8-HFL-004-200X25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

₹ 4,074.04

1 Piece(s) 5 Day(s) or more 120

₹ 4,074.04

1 Piece(s) 5 Day(s) or more 150

₹ 4,054.87

1 Piece(s) 5 Day(s) or more 180
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 200 Inner Diameter Dimension(mm) 25.4 Thickness(mm) 25
abrasive grain A Abrasive Grain Features Durability emphasized
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list