(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

No.300 Woody Driver

No.300 Woody Driver

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 610.62 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
300-1-75
300-2-100
300-3-150
300-5.5-75
300-6-100
300-8-150
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Overall Length
(mm)
Shaft Diameter
(mm)
JAN Code Handle diameter
(mm)

₹ 610.62

1 Piece(s) 5 Day(s) or more Phillips (+) No.1 182 5.5 4907587074331 30

₹ 665.22

1 Piece(s) 5 Day(s) or more Phillips (+) No.2 215 6.4 4907587074348 32

₹ 940.07

1 Piece(s) 5 Day(s) or more Phillips (+) No.3 275 8 4907587074355 35

₹ 610.62

1 Piece(s) 5 Day(s) or more Flathead (-) - 182 5.5 4907587074300 30

₹ 665.22

1 Piece(s) 5 Day(s) or more Flathead (-) - 215 6.4 4907587074317 32

₹ 939.69

1 Piece(s) 5 Day(s) or more Flathead (-) - 275 8 4907587074324 35
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Overall Length
(mm)
Shaft Diameter
(mm)
JAN Code Handle diameter
(mm)

Basic Specifications

Product Description

[Features]
· A non-slip grip that won't slip, even in greasy hands. Made using "wood resin"; a material that gives you the texture and sensation of natural wood.
· The shaft is made of chrome vanadium steel, is fully quenched, and finished with a black chrome plating for strength against rusting.
· PAT

Part Number
300-1-75
300-2-100
300-3-150
300-5.5-75
300-6-100
300-8-150
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Overall Length
(mm)
Shaft Diameter
(mm)
JAN Code Handle diameter
(mm)

₹ 610.62

1 Piece(s) 5 Day(s) or more Phillips (+) No.1 182 5.5 4907587074331 30

₹ 665.22

1 Piece(s) 5 Day(s) or more Phillips (+) No.2 215 6.4 4907587074348 32

₹ 940.07

1 Piece(s) 5 Day(s) or more Phillips (+) No.3 275 8 4907587074355 35

₹ 610.62

1 Piece(s) 5 Day(s) or more Flathead (-) - 182 5.5 4907587074300 30

₹ 665.22

1 Piece(s) 5 Day(s) or more Flathead (-) - 215 6.4 4907587074317 32

₹ 939.69

1 Piece(s) 5 Day(s) or more Flathead (-) - 275 8 4907587074324 35
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Overall Length
(mm)
Shaft Diameter
(mm)
JAN Code Handle diameter
(mm)

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list