(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

No.B-330 Woody Thru-Tang Screwdriver

No.B-330 Woody Thru-Tang Screwdriver

You can add up to 6 items to the comparison list.

Loading...

Specifications of B-330-2-100

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    217
  • Shaft Diameter(mm)
    6.4
  • Handle Width(mm)
    32
  • JAN Code
    4907587074409
  • Trusco code
    818-7235
Part Number
B-330-2-100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 933.96

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    217
  • Shaft Diameter(mm)
    6.4
  • Handle Width(mm)
    32
  • JAN Code
    4907587074409
  • Trusco code
    818-7235

Product Description

[Features]
· A non-slip grip that won't slip, even in greasy hands. Made using "wood resin"; a material that gives you the texture and sensation of natural wood.
· A thru-tang type that can be hit with a hammer. Includes a star-shaped nut.
· The shaft is made of chrome vanadium steel, is fully quenched, and finished with a black chrome plating for strength against rusting.
· PAT

Specifications of B-330-2-100

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    217
  • Shaft Diameter(mm)
    6.4
  • Handle Width(mm)
    32
  • JAN Code
    4907587074409
  • Trusco code
    818-7235
Part Number
B-330-2-100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 933.96

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1