(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air File Body S

Air File Body S
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      22,641₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lightweight at just 400 g
· Push switch. Designed for continuous working. Switches on when pressed and switches off when released.
· The rear exhaust system design prevents the exhaust from blowing on to the cut surface. (Exhaust discharged from the tip of the muffler)
· Fast stroke speed (7,500 bpm) and high cutting force.

 
Part Number
TAF-7500-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 22,641.49

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Number of Appropriate Reciprocating Rotations(Minute) 7,500 Single item, set product Single item Overall length(mm) 180
Shank length(mm) 150 Mass(g) 400 Stroke length(mm) 8
Operating air pressure(psi/Mpa) 90 psi/0.6 MPa Operating sound(dBa) 80 dBa Maximum mounting axis(mm) ø6
Switching method Push switch Exhaust system Muffler type rear exhaust Set content Dedicated hex wrench, quick coupler (high-quality type for which sealing tape is not required), file (TAF-W12)

Please check the type/dimensions/specifications of the part TAF-7500-S in the Air File Body S series.

X
whatsapp-qr whatsapp-icon