(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Solid Carbide Drills Stub for High Speed Processing_FS-GDS

Solid Carbide Drills Stub for High Speed Processing_FS-GDS
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Carbide drill for high-speed machining. Boasts excellent wear resistance.

Solid Carbide Drills Stub for High Speed Processing_FS-GDS
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
FS-GDS-2.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 9,906.58

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Hole Diameter (Drilling Diameter) D(mm) 2.5 Groove Length (ℓ)(mm) 14 Work Material General Steel / Heat-Treated Steel / Cast Iron
Tool Material Type Carbide Overall Length (L)(mm) 48 Link Model End Mill Link
Coating Presence Included Coating Type TiAlN Oil-Hole Presence None
Link Diameter(mm) 3 Permissible values of the outer diameter and the diameter h8 Torsional Angle(°) 30
Thinning R type$X type$R type
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list