(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· For use with single pieces or multiple pieces, this accessory enables clamping of various shapes and sizes of workpieces for wire-cut electric discharge machining.
· Enables reversible use for work table 0 line machining and machining to prevent interference with the machine lower nozzle.
· Various types of workpieces such as square, round, large and small can be clamped.
Product Type | Other Jigs | Detailed type | Finger holder (straight tip shape type) | Size(mm) | 110 × 30 × 16 (excluding protruding part) |
---|---|---|---|---|---|
Adjustable range | No adjustment function |
Please check the type/dimensions/specifications of the part FH-110F in the Finger Holder For Wire-Cut Electric Discharge Machining (Without Adjustment Function) series.