(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Precision Sine Vise

Precision Sine Vise
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      166,404₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Sine vise that is easy to use with high accuracy. The material used is SKS-3. Hardening hardness is set to HRC62°.
· Incline from 0 to 45° and suitable for precision angle grinding of small accessories.
· Able to set highly accurate angle setting, since it is the sign vise that a block gauge is used.

Part Number
SNV-50V
SNV-80L
SNV-80V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall length
(mm)
Width
(mm)
Height
(mm)
Mouth opening
(mm)
Mouth width
(mm)
Mouth depth
(mm)
Mass
(kg)

₹ 166,404.25

1 Piece(s) 9 Day(s) or more 122 (excl. knob)50755050252.8

₹ 218,552.22

1 Piece(s) 9 Day(s) or more 170 (excl. knob)80938080307.4

₹ 218,552.22

1 Piece(s) 9 Day(s) or more 170 (excl. knob)80938080307.1
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall length
(mm)
Width
(mm)
Height
(mm)
Mouth opening
(mm)
Mouth width
(mm)
Mouth depth
(mm)
Mass
(kg)

Loading...

  1. 1

Basic Information

Max. slope angle(°) 45 Precision Parallelism/squareness: within 0.003 mm Material SKS-3
Quenching hardness HRC62°
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list