(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Precision Screw Vise

Precision Screw Vise
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      65,971₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A screw type precision vise machined with high accuracy.
· Maximum workpiece size is 150 mm.
The material used is SKS-3 with a hardening hardness of HRC62°.

Part Number
NV-30
NV-50
NV-80N
NV-120N
NV-150N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall length
(mm)
Width
(mm)
Height
(mm)
Mouth opening
(mm)
Mouth width
(mm)
Mouth depth
(mm)
Precision Mass
(kg)

₹ 65,971.15

1 Piece(s) 7 Day(s) or more 90 (excl. knob)6050306025Parallelism/squareness: within 0.002 mm/within 0.003 mm2.1

₹ 78,525.27

1 Piece(s) 7 Day(s) or more 122 (excl. knob)5055505025Parallelism/squareness: within 0.002 mm/within 0.003 mm2.0

₹ 96,873.64

1 Piece(s) 7 Day(s) or more 170 (excl. knob)8065808030Parallelism/squareness: within 0.003 mm5.2

₹ 157,712.93

1 Piece(s) 7 Day(s) or more 235 (excl. knob)1008012010040Parallelism/squareness: within 0.003 mm10.4

₹ 212,758.00

1 Piece(s) 7 Day(s) or more 285 (excl. knob)1209015012040Parallelism/squareness: within 0.003 mm17.9

Loading...

  1. 1

Basic Information

Material SKS-3 Quenching hardness HRC62°
X
whatsapp-qr whatsapp-icon