(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Precision Portal Vise

Precision Portal Vise
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      108,462₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A screw type precision vise machined with high accuracy. The material used is SKS-3 with a hardening hardness of HRC62°.
· When a vise is used on its side, as there are many ground surface, the perpendicularity becomes stable.
· As the sliding surface is located in the center of the slide surface, the fitting width and slide surface width are the same.

Part Number
PNV-75
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 108,462.07

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Overall length(mm) 173 (excl. knob) Width(mm) 65 Height(mm) 65
Mouth opening(mm) 75 Mouth width(mm) 65 Mouth depth(mm) 30
Precision Parallelism/squareness: within 0.003 mm Material SKS-3 Quenching hardness HRC62°
Mass(kg) 3.9

Please check the type/dimensions/specifications of the part PNV-75 in the Precision Portal Vise series.

X
whatsapp-qr whatsapp-icon