(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Precision Screw Vise

High Precision Screw Vise
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      149,022₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A screw type precision vise machined with high accuracy. Maximum workpiece size is 150 mm.
· The material used is SKS-3 with a quenching hardness of HRC62°.

 
Part Number
HNV-80
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 149,021.60

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Overall length(mm) 180 (excl. knob) Width(mm) 70 Height(mm) 70
Mouth opening(mm) 80 Mouth width(mm) 70 Mouth depth(mm) 30
Precision Parallelism/squareness: within 0.002 mm Material SKS-3 Quenching hardness HRC62°
Mass(kg) 5.2

Please check the type/dimensions/specifications of the part HNV-80 in the High Precision Screw Vise series.

X
whatsapp-qr whatsapp-icon